SLLSEP4I March 2016 – February 2024
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | SUPPLY CURRENT | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ISO7740 | |||||||
Supply current - Disable | EN2 = 0 V; VI = VCC1 (1)(ISO7740); VI = 0 V (ISO7740 with F suffix) |
ICC1 | 1.2 | 2.2 | mA | ||
ICC2 | 0.3 | 0.7 | |||||
EN2 = 0 V; VI = 0 V (1)(ISO7740); VI = VCC1 (ISO7740 with F suffix) |
ICC1 | 5.5 | 7.8 | ||||
ICC2 | 0.3 | 0.7 | |||||
Supply current - DC signal | EN2 = VCC2; VI = VCC1 (1)(ISO7740); VI = 0 V (ISO7740 with F suffix) |
ICC1 | 1.2 | 2.2 | |||
ICC2 | 1.9 | 3.6 | |||||
EN2 = VCC2; VI = 0 V (ISO7740); VI = VCC1 (ISO7740 with F suffix) |
ICC1 | 5.4 | 7.8 | ||||
ICC2 | 2.2 | 3.9 | |||||
Supply current - AC signal | All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1 | 3.3 | 4.7 | ||
ICC2 | 2.2 | 3.9 | |||||
10 Mbps | ICC1 | 3.4 | 4.8 | ||||
ICC2 | 3.2 | 5.1 | |||||
100 Mbps | ICC1 | 3.2 | 5.5 | ||||
ICC2 | 13 | 17.7 | |||||
ISO7741 | |||||||
Supply current - Disable | EN1 = EN2 = 0 V; VI = VCCI (ISO7741); VI = 0 V (ISO7741 with F suffix) |
ICC1 | 1 | 2.2 | mA | ||
ICC2 | 0.8 | 2.8 | |||||
EN1 = EN2 = 0 V; VI = 0 V (ISO7741); VI = VCCI (ISO7741 with F suffix) |
ICC1 | 4.3 | 6.3 | ||||
ICC2 | 1.8 | 2.8 | |||||
Supply current - DC signal | EN1 = EN2 = VCCI; VI = VCCI (1)(ISO7741); VI = 0 V (ISO7741 with F suffix) |
ICC1 | 1.4 | 2.9 | |||
ICC2 | 2 | 3.9 | |||||
EN1 = EN2 = VCCI; VI = 0 V (ISO7741); VI = VCCI (ISO7741 with F suffix) |
ICC1 | 4.7 | 6.8 | ||||
ICC2 | 3.2 | 5.21 | |||||
Supply current - AC signal | All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1 | 3.1 | 4.8 | ||
ICC2 | 2.7 | 4.7 | |||||
10 Mbps | ICC1 | 3.4 | 5.2 | ||||
ICC2 | 3.5 | 5.64 | |||||
100 Mbps | ICC1 | 5.6 | 8.7 | ||||
ICC2 | 10.8 | 15 | |||||
ISO7742 | |||||||
Supply current - Disable | EN1 = EN2 = 0 V; VI = VCCI (1)(ISO7742); VI = 0 V (ISO7742 with F suffix) |
ICC1, ICC2 | 0.9 | 1.9 | mA | ||
EN1 = EN2 = 0 V; VI = 0 V (1)(ISO7742); VI = VCCI (ISO7742 with F suffix) |
ICC1, ICC2 | 3 | 4.6 | ||||
Supply current - DC signal | EN1 = EN2 = VCCI; VI = VCCI (1)(ISO7742); VI = 0 V (ISO7742 with F suffix) |
ICC1, ICC2 | 1.7 | 3.4 | |||
EN1 = EN2 = VCCI; VI = 0 V (ISO7742); VI = VCCI (ISO7742 with F suffix) |
ICC1, ICC2 | 4 | 5.9 | ||||
Supply current - AC signal | All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1, ICC2 | 2.9 | 4.7 | ||
10 Mbps | ICC1, ICC2 | 3.4 | 5.4 | ||||
100 Mbps | ICC1, ICC2 | 8.3 | 11.9 |