SLLSEP4I March 2016 – February 2024
PRODUCTION DATA
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins | ±6000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins | ±1500 | |||
Contact discharge per IEC 61000-4-2; Isolation barrier withstand test(1)(2) | ±8000 |