SLLSEP4I March 2016 – February 2024
PRODUCTION DATA
Table 8-1 provides an overview of the device features.
PART NUMBER | CHANNEL DIRECTION | MAXIMUM DATA RATE | DEFAULT OUTPUT | PACKAGE | RATED ISOLATION |
---|---|---|---|---|---|
ISO7740 | 4 Forward, 0 Reverse | 100 Mbps | High | DW-16 | 5000 VRMS / 8000 VPK |
DBQ-16 | 3000 VRMS / 4242 VPK | ||||
ISO7740 with F suffix | 4 Forward, 0 Reverse | 100 Mbps | Low | DW-16 | 5000 VRMS / 8000 VPK |
DBQ-16 | 3000 VRMS / 4242 VPK | ||||
ISO7741 | 3 Forward, 1 Reverse | 100 Mbps | High | DW-16 | 5000 VRMS / 8000 VPK |
DBQ-16 | 3000 VRMS / 4242 VPK | ||||
ISO7741 with F suffix | 3 Forward, 1 Reverse | 100 Mbps | Low | DW-16 | 5000 VRMS / 8000 VPK |
DBQ-16 | 3000 VRMS / 4242 VPK | ||||
ISO7741B | 3 Forward, 1 Reverse | 100 Mbps | High | DW-16 | 5000 VRMS / 8000 VPK |
ISO7741B with F suffix | 3 Forward, 1 Reverse | 100 Mbps | Low | DW-16 | 5000 VRMS / 8000 VPK |
ISO7742 | 2 Forward, 2 Reverse | 100 Mbps | High | DW-16 | 5000 VRMS / 8000 VPK |
DBQ-16 | 3000 VRMS / 4242 VPK | ||||
ISO7742 with F suffix | 2 Forward, 2 Reverse | 100 Mbps | Low | DW-16 | 5000 VRMS / 8000 VPK |
DBQ-16 | 3000 VRMS / 4242 VPK |