SLLSEP4I March 2016 – February 2024
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOH | High-level output voltage | IOH = -4 mA; See Figure 7-1 | VCCO - 0.4 (1) | 4.8 | V | |
VOL | Low-level output voltage | IOL = 4 mA; See Figure 7-1 | 0.2 | 0.4 | V | |
VIT+(IN) | Rising input switching threshold | 0.6 x VCCI | 0.7 x VCCI | V | ||
VIT-(IN) | Falling input switching threshold | 0.3 x VCCI | 0.4 x VCCI | V | ||
VI(HYS) | Input threshold voltage hysteresis | 0.1 x VCCI | 0.2 x VCCI | V | ||
IIH | High-level input current | VIH = VCCI (1) at INx | 10 | µA | ||
IIL | Low-level input current | VIL = 0 V at INx | -10 | µA | ||
IIH | High-level input current | VIH = VCCI (1) at ENx | 20 | uA | ||
IIL | Low-level input current | VIL = 0 V at ENx | -20 | uA | ||
CMTI | Common mode transient immunity | VI = VCCI or 0 V, VCM = 1200 V; See Figure 7-4 | 85 | 100 | kV/μs | |
CI | Input Capacitance (2) | VI = VCC/ 2 + 0.4×sin(2πft), f = 1 MHz, VCC = 5 V | 2 | pF |