SLAU654E November   2015  – February 2019

 

  1.   MSP Flasher
    1.     Trademarks
    2. 1 Introduction
    3. 2 Compatibility
    4. 3 Triggers and Arguments
    5. 4 Exit Specifications
    6. 5 Firmware Update
    7. 6 Segment Erase
    8. 7 Example Cases
      1. 7.1 Loading and Executing Target Code From a TXT File
      2. 7.2 Reading Device Memory
      3. 7.3 Accessing a Device With a Device Activation Code
      4. 7.4 Securing the Target Device
      5. 7.5 Unlocking a Password-Protected Target Device
    9. 8 Using MSP Flasher on Unix
    10. 9 Error Codes
  2.   Revision History

Reading Device Memory

MSP Flasher can read out any section of the device memory and write it to a file. The four memory sectors are MAIN, INFO, RAM, and BSL. In this example, the MAIN memory of an MSP430F5438A is written to a file named output.txt.

MSP430Flasher -n MSP430F5438A -r [output.txt,MAIN]

Figure 2 shows the console output after running the previous command line.

fig02_reading_out_device_memory.jpgFigure 2. Reading Device Memory