SLAU654E
November 2015 – February 2019
MSP Flasher
Trademarks
1
Introduction
2
Compatibility
3
Triggers and Arguments
4
Exit Specifications
5
Firmware Update
6
Segment Erase
7
Example Cases
7.1
Loading and Executing Target Code From a TXT File
7.2
Reading Device Memory
7.3
Accessing a Device With a Device Activation Code
7.4
Securing the Target Device
7.5
Unlocking a Password-Protected Target Device
8
Using MSP Flasher on Unix
9
Error Codes
Revision History
7
Example Cases