SLAU131V October   2004  – February 2020

 

  1.   1
    1.     2
    2.     3
    3.     4
    4.     5
    5.     6
  2.   7
    1.     8
    2.     9
  3.   10
    1.     11
    2.     12
    3.     13
      1.      14
    4.     15
      1.      16
      2.      17
      3.      18
      4.      19
        1.       20
        2.       21
      5.      22
      6.      23
      7.      24
    5.     25
      1.      26
      2.      27
    6.     28
      1.      29
      2.      30
      3.      31
      4.      32
    7.     33
      1.      34
      2.      35
    8.     36
  4.   37
    1.     38
      1.      39
      2.      40
        1.       41
        2.       42
        3.       43
        4.       44
        5.       45
          1.        46
    2.     47
    3.     48
      1.      49
      2.      50
        1.       51
        2.       52
        3.       53
      3.      54
        1.       55
        2.       56
    4.     57
    5.     58
    6.     59
  5.   60
    1.     61
    2.     62
    3.     63
    4.     64
    5.     65
      1.      66
      2.      67
    6.     68
      1.      69
      2.      70
      3.      71
        1.       72
      4.      73
    7.     74
      1.      75
        1.       76
        2.       77
        3.       78
        4.       79
        5.       80
      2.      81
      3.      82
    8.     83
      1.      84
      2.      85
      3.      86
        1.       87
      4.      88
      5.      89
      6.      90
      7.      91
      8.      92
      9.      93
    9.     94
      1.      95
      2.      96
      3.      97
    10.     98
      1.      99
      2.      100
    11.     101
    12.     102
      1.      103
      2.      104
    13.     105
      1.      106
  6.   107
    1.     108
    2.     109
      1.      110
    3.     111
    4.     112
    5.     113
    6.     114
    7.     115
    8.     116
    9.     117
    10.     118
    11.     119
    12.     120
  7.   121
    1.     122
    2.     123
      1.      124
    3.     125
      1.      126
      2.      127
        1.       128
        2.       129
      3.      130
      4.      131
      5.      132
      6.      133
      7.      134
        1.       135
      8.      136
      9.      137
      10.      138
      11.      139
    4.     140
    5.     141
      1.      142
      2.      143
      3.      144
    6.     145
      1.      146
    7.     147
      1.      148
    8.     149
    9.     150
      1.      151
      2.      152
    10.     153
  8.   154
    1.     155
    2.     156
    3.     157
    4.     158
      1.      159
    5.     160
      1.      161
      2.      162
      3.      163
      4.      164
  9.   165
    1.     166
    2.     167
    3.     168
    4.     169
      1.      170
      2.      171
      3.      172
        1.       173
        2.       174
        3.       175
      4.      176
      5.      177
      6.      178
      7.      179
      8.      180
      9.      181
      10.      182
      11.      183
      12.      184
      13.      185
      14.      186
      15.      187
        1.       188
        2.       189
        3.       190
      16.      191
        1.       192
      17.      193
      18.      194
      19.      195
      20.      196
      21.      197
      22.      198
      23.      199
      24.      200
      25.      201
      26.      202
      27.      203
      28.      204
      29.      205
      30.      206
      31.      207
      32.      208
      33.      209
      34.      210
      35.      211
    5.     212
      1.      213
      2.      214
      3.      215
      4.      216
      5.      217
      6.      218
        1.       219
        2.       220
          1.        221
        3.       222
          1.        223
      7.      224
        1.       225
          1.        226
        2.       227
          1.        228
          2.        229
          3.        230
          4.        231
            1.         232
            2.         233
          5.        234
          6.        235
        3.       236
          1.        237
        4.       238
        5.       239
          1.        240
        6.       241
        7.       242
      8.      243
        1.       244
        2.       245
          1.        246
          2.        247
      9.      248
        1.       249
          1.        250
        2.       251
          1.        252
          2.        253
        3.       254
        4.       255
          1.        256
        5.       257
        6.       258
      10.      259
      11.      260
        1.       261
        2.       262
        3.       263
      12.      264
        1.       265
        2.       266
        3.       267
        4.       268
        5.       269
        6.       270
        7.       271
          1.        272
          2.        273
          3.        274
          4.        275
        8.       276
      13.      277
        1.       278
        2.       279
        3.       280
        4.       281
    6.     282
      1.      283
      2.      284
      3.      285
    7.     286
      1.      287
      2.      288
      3.      289
    8.     290
      1.      291
      2.      292
      3.      293
        1.       294
      4.      295
        1.       296
        2.       297
        3.       298
        4.       299
          1.        300
        5.       301
          1.        302
        6.       303
          1.        304
          2.        305
      5.      306
        1.       307
        2.       308
        3.       309
        4.       310
        5.       311
      6.      312
        1.       313
      7.      314
        1.       315
    9.     316
      1.      317
      2.      318
      3.      319
        1.       320
        2.       321
        3.       322
        4.       323
      4.      324
        1.       325
      5.      326
    10.     327
    11.     328
      1.      329
      2.      330
      3.      331
      4.      332
      5.      333
    12.     334
      1.      335
      2.      336
  10.   337
    1.     338
    2.     339
    3.     340
      1.      341
      2.      342
  11.   343
    1.     344
    2.     345
    3.     346
      1.      347
  12.   348
    1.     349
    2.     350
    3.     351
    4.     352
  13.   353
    1.     354
    2.     355
      1.      356
      2.      357
    3.     358
      1.      359
      2.      360
      3.      361
      4.      362
    4.     363
      1.      364
      2.      365
        1.       366
        2.       367
    5.     368
    6.     369
      1.      370
      2.      371
    7.     372
    8.     373
    9.     374
      1.      375
      2.      376
      3.      377
    10.     378
    11.     379
    12.     380
    13.     381
      1.      382
      2.      383
      3.      384
      4.      385
      5.      386
      6.      387
        1.       388
  14.   389
    1.     390
    2.     391
      1.      392
      2.      393
      3.      394
      4.      395
      5.      396
      6.      397
      7.      398
      8.      399
      9.      400
      10.      401
      11.      402
      12.      403
      13.      404
      14.      405
      15.      406
      16.      407
    3.     408
      1.      409
      2.      410
      3.      411
      4.      412
    4.     413
      1.      414
      2.      415
      3.      416
      4.      417
      5.      418
      6.      419
      7.      420
  15.   421
    1.     422
    2.     423
  16.   424
    1.     425
    2.     426
      1.      427
        1.       428
      2.      429
        1.       430
      3.      431
        1.       432
      4.      433
        1.       434
      5.      435
        1.       436
      6.      437
        1.       438
      7.      439
        1.       440
  17.   441
    1.     442
      1.      443
    2.     444
      1.      445
      2.      446
      3.      447
      4.      448
      5.      449
      6.      450
  18.   451
    1.     452
  19.   453
    1.     454

Specifying Input Sections

An input section specification identifies the sections from input files that are combined to form an output section. In general, the linker combines input sections by concatenating them in the order in which they are specified. However, if alignment or blocking is specified for an input section, all of the input sections within the output section are ordered as follows:

  • All aligned sections, from largest to smallest
  • All blocked sections, from largest to smallest
  • All other sections, from largest to smallest

The size of an output section is the sum of the sizes of the input sections that it comprises.

Example 8 shows the most common type of section specification; note that no input sections are listed.