SLAU131V October   2004  – February 2020

 

  1.   1
    1.     2
    2.     3
    3.     4
    4.     5
    5.     6
  2.   7
    1.     8
    2.     9
  3.   10
    1.     11
    2.     12
    3.     13
      1.      14
    4.     15
      1.      16
      2.      17
      3.      18
      4.      19
        1.       20
        2.       21
      5.      22
      6.      23
      7.      24
    5.     25
      1.      26
      2.      27
    6.     28
      1.      29
      2.      30
      3.      31
      4.      32
    7.     33
      1.      34
      2.      35
    8.     36
  4.   37
    1.     38
      1.      39
      2.      40
        1.       41
        2.       42
        3.       43
        4.       44
        5.       45
          1.        46
    2.     47
    3.     48
      1.      49
      2.      50
        1.       51
        2.       52
        3.       53
      3.      54
        1.       55
        2.       56
    4.     57
    5.     58
    6.     59
  5.   60
    1.     61
    2.     62
    3.     63
    4.     64
    5.     65
      1.      66
      2.      67
    6.     68
      1.      69
      2.      70
      3.      71
        1.       72
      4.      73
    7.     74
      1.      75
        1.       76
        2.       77
        3.       78
        4.       79
        5.       80
      2.      81
      3.      82
    8.     83
      1.      84
      2.      85
      3.      86
        1.       87
      4.      88
      5.      89
      6.      90
      7.      91
      8.      92
      9.      93
    9.     94
      1.      95
      2.      96
      3.      97
    10.     98
      1.      99
      2.      100
    11.     101
    12.     102
      1.      103
      2.      104
    13.     105
      1.      106
  6.   107
    1.     108
    2.     109
      1.      110
    3.     111
    4.     112
    5.     113
    6.     114
    7.     115
    8.     116
    9.     117
    10.     118
    11.     119
    12.     120
  7.   121
    1.     122
    2.     123
      1.      124
    3.     125
      1.      126
      2.      127
        1.       128
        2.       129
      3.      130
      4.      131
      5.      132
      6.      133
      7.      134
        1.       135
      8.      136
      9.      137
      10.      138
      11.      139
    4.     140
    5.     141
      1.      142
      2.      143
      3.      144
    6.     145
      1.      146
    7.     147
      1.      148
    8.     149
    9.     150
      1.      151
      2.      152
    10.     153
  8.   154
    1.     155
    2.     156
    3.     157
    4.     158
      1.      159
    5.     160
      1.      161
      2.      162
      3.      163
      4.      164
  9.   165
    1.     166
    2.     167
    3.     168
    4.     169
      1.      170
      2.      171
      3.      172
        1.       173
        2.       174
        3.       175
      4.      176
      5.      177
      6.      178
      7.      179
      8.      180
      9.      181
      10.      182
      11.      183
      12.      184
      13.      185
      14.      186
      15.      187
        1.       188
        2.       189
        3.       190
      16.      191
        1.       192
      17.      193
      18.      194
      19.      195
      20.      196
      21.      197
      22.      198
      23.      199
      24.      200
      25.      201
      26.      202
      27.      203
      28.      204
      29.      205
      30.      206
      31.      207
      32.      208
      33.      209
      34.      210
      35.      211
    5.     212
      1.      213
      2.      214
      3.      215
      4.      216
      5.      217
      6.      218
        1.       219
        2.       220
          1.        221
        3.       222
          1.        223
      7.      224
        1.       225
          1.        226
        2.       227
          1.        228
          2.        229
          3.        230
          4.        231
            1.         232
            2.         233
          5.        234
          6.        235
        3.       236
          1.        237
        4.       238
        5.       239
          1.        240
        6.       241
        7.       242
      8.      243
        1.       244
        2.       245
          1.        246
          2.        247
      9.      248
        1.       249
          1.        250
        2.       251
          1.        252
          2.        253
        3.       254
        4.       255
          1.        256
        5.       257
        6.       258
      10.      259
      11.      260
        1.       261
        2.       262
        3.       263
      12.      264
        1.       265
        2.       266
        3.       267
        4.       268
        5.       269
        6.       270
        7.       271
          1.        272
          2.        273
          3.        274
          4.        275
        8.       276
      13.      277
        1.       278
        2.       279
        3.       280
        4.       281
    6.     282
      1.      283
      2.      284
      3.      285
    7.     286
      1.      287
      2.      288
      3.      289
    8.     290
      1.      291
      2.      292
      3.      293
        1.       294
      4.      295
        1.       296
        2.       297
        3.       298
        4.       299
          1.        300
        5.       301
          1.        302
        6.       303
          1.        304
          2.        305
      5.      306
        1.       307
        2.       308
        3.       309
        4.       310
        5.       311
      6.      312
        1.       313
      7.      314
        1.       315
    9.     316
      1.      317
      2.      318
      3.      319
        1.       320
        2.       321
        3.       322
        4.       323
      4.      324
        1.       325
      5.      326
    10.     327
    11.     328
      1.      329
      2.      330
      3.      331
      4.      332
      5.      333
    12.     334
      1.      335
      2.      336
  10.   337
    1.     338
    2.     339
    3.     340
      1.      341
      2.      342
  11.   343
    1.     344
    2.     345
    3.     346
      1.      347
  12.   348
    1.     349
    2.     350
    3.     351
    4.     352
  13.   353
    1.     354
    2.     355
      1.      356
      2.      357
    3.     358
      1.      359
      2.      360
      3.      361
      4.      362
    4.     363
      1.      364
      2.      365
        1.       366
        2.       367
    5.     368
    6.     369
      1.      370
      2.      371
    7.     372
    8.     373
    9.     374
      1.      375
      2.      376
      3.      377
    10.     378
    11.     379
    12.     380
    13.     381
      1.      382
      2.      383
      3.      384
      4.      385
      5.      386
      6.      387
        1.       388
  14.   389
    1.     390
    2.     391
      1.      392
      2.      393
      3.      394
      4.      395
      5.      396
      6.      397
      7.      398
      8.      399
      9.      400
      10.      401
      11.      402
      12.      403
      13.      404
      14.      405
      15.      406
      16.      407
    3.     408
      1.      409
      2.      410
      3.      411
      4.      412
    4.     413
      1.      414
      2.      415
      3.      416
      4.      417
      5.      418
      6.      419
      7.      420
  15.   421
    1.     422
    2.     423
  16.   424
    1.     425
    2.     426
      1.      427
        1.       428
      2.      429
        1.       430
      3.      431
        1.       432
      4.      433
        1.       434
      5.      435
        1.       436
      6.      437
        1.       438
      7.      439
        1.       440
  17.   441
    1.     442
      1.      443
    2.     444
      1.      445
      2.      446
      3.      447
      4.      448
      5.      449
      6.      450
  18.   451
    1.     452
  19.   453
    1.     454

Setting the Size of the Stack and Heap Sections

The C/C++ language uses two uninitialized sections called .sysmem and .stack for the memory pool used by the malloc( ) functions and the run-time stacks, respectively. You can set the size of these by using the --heap_size or --stack_size option and specifying the size of the section as a 4-byte constant immediately after the option. If the options are not used, the default size of the heap is 128 bytes and the default size of the stack is 128 bytes.

See Section 8.4.13 for setting heap sizes andSection 8.4.28 for setting stack sizes.