ZHCSSW7A june 2023 – august 2023 UCC27311A-Q1
ADVANCE INFORMATION
请参考 PDF 数据表获取器件具体的封装图。
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | Supply voltage | 8 | 12 | 17 | V |
VHS | Voltage on HS | -1 | 105 | V | |
Voltage on HS (repetitive pulse < 100 ns)(1) | -(24V - VDD) | 110 | |||
VHB | Voltage on HB | VHS + 8.0, VDD - 1 | VHS + 17, 115 | ||
SRHS | Voltage slew rate on HS | 50 | V/ns | ||
TJ | Operating junction temperature | –40 | 150 | °C |