ZHCSSW7A june 2023 – august 2023 UCC27311A-Q1
ADVANCE INFORMATION
请参考 PDF 数据表获取器件具体的封装图。
The UCC27311A-Q1 device has an input absolute maximum voltage range from –10 V to 20 V. This increased robustness means that both parts can be directly interfaced to gate drive transformers. The device features TTL compatible input threshold logic with wide hysteresis. The threshold voltage levels are low voltage and independent of the VDD supply voltage, which allows compatibility with both logic-level input signals from microcontrollers as well as higher-voltage input signals from analog controllers. See the Electrical Characteristics section for the actual input threshold voltage levels and hysteresis specifications of the device.