ZHCSG75E April   2017  – April 2018 TUSB544

PRODUCTION DATA.  

  1. 特性
  2. 应用
  3. 说明
    1.     Device Images
      1.      简化原理图
  4. 修订历史记录
  5. Pin Configuration and Functions
    1.     Pin Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Power Supply Characteristics
    6. 6.6  DC Electrical Characteristics
    7. 6.7  AC Electrical Characteristics
    8. 6.8  Timing Requirements
    9. 6.9  Switching Characteristics
    10. 6.10 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 USB 3.1
      2. 7.3.2 DisplayPort
      3. 7.3.3 4-Level Inputs
      4. 7.3.4 Receiver Linear Equalization
    4. 7.4 Device Functional Modes
      1. 7.4.1 Device Configuration in GPIO Mode
      2. 7.4.2 Device Configuration in I2C Mode
      3. 7.4.3 DisplayPort Mode
      4. 7.4.4 Custom Alternate Mode
      5. 7.4.5 Linear EQ Configuration
      6. 7.4.6 Adjustable VOD Linear Range and DC Gain
      7. 7.4.7 USB3.1 modes
      8. 7.4.8 Operation Timing – Power Up
    5. 7.5 Programming
      1. 7.5.1 The Following Procedure Should be Followed to Write to TUSB544 I2C Registers:
      2. 7.5.2 The Following Procedure Should be Followed to Read the TUSB544 I2C Registers:
      3. 7.5.3 The Following Procedure Should be Followed for Setting a Starting Sub-Address for I2C Reads:
    6. 7.6 Register Maps
      1. 7.6.1 TUSB544 Registers
        1. 7.6.1.1  GENERAL_4 Register (Offset = Ah) [reset = 1h]
          1. Table 13. GENERAL_4 Register Field Descriptions
        2. 7.6.1.2  GENERAL_5 Register (Offset = Bh) [reset = 0h]
          1. Table 14. GENERAL_5 Register Field Descriptions
        3. 7.6.1.3  GENERAL_6 Register (Offset = Ch) [reset = 0h]
          1. Table 15. GENERAL_6 Register Field Descriptions
        4. 7.6.1.4  DISPLAYPORT_1 Register (Offset = 10h) [reset = 0h]
          1. Table 16. DISPLAYPORT Register Field Descriptions
        5. 7.6.1.5  DISPLAYPORT_2 Register (Offset = 11h) [reset = 0h]
          1. Table 17. DISPLAYPORT_2 Register Field Descriptions
        6. 7.6.1.6  DISPLAYPORT_3 Register (Offset = 12h) [reset = 0h]
          1. Table 18. DISPLAYPORT_3 Register Field Descriptions
        7. 7.6.1.7  DISPLAYPORT_4 Register (Offset = 13h) [reset = 0h]
          1. Table 19. DISPLAYPORT_4 Register Field Descriptions
        8. 7.6.1.8  DISPLAYPORT_5 Register (Offset = 1Bh) [reset = 0h]
          1. Table 20. DISPLAYPORT_5 Register Field Descriptions
        9. 7.6.1.9  USB3.1_1 Register (Offset = 20h) [reset = 0h]
          1. Table 21. USB3.1 Register Field Descriptions
        10. 7.6.1.10 USB3.1_2 Register (Offset = 21h) [reset = 0h]
          1. Table 22. USB3.1_2 Register Field Descriptions
        11. 7.6.1.11 USB3.1_3 Register (Offset = 22h) [reset = 0h]
          1. Table 23. USB3.1_3 Register Field Descriptions
        12. 7.6.1.12 USB3.1_4 Register (Offset = 23h) [reset = 23h]
          1. Table 24. USB3.1_4 Register Field Descriptions
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
    3. 8.3 System Examples
      1. 8.3.1 USB 3.1 only (USB/DP Alternate Mode)
      2. 8.3.2 USB3.1 and 2 lanes of DisplayPort
      3. 8.3.3 DisplayPort Only
      4. 8.3.4 USB 3.1 only (USB/Custom Alternate Mode)
      5. 8.3.5 USB3.1 and 1 Lane of Custom Alt Mode
      6. 8.3.6 USB3.1 and 2 Lane of Custom Alt Mode
      7. 8.3.7 USB3.1 and 4 Lane of Custom Alt Mode
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11器件和文档支持
    1. 11.1 文档支持
      1. 11.1.1 相关文档
    2. 11.2 接收文档更新通知
    3. 11.3 社区资源
    4. 11.4 商标
    5. 11.5 静电放电警告
    6. 11.6 术语表
  12. 12机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Overview

The TUSB544 is a USB Type-C Alt Mode redriver switch supporting data rates up to 8.1 Gbps. This device implements 5th generation USB redriver technology. The device is utilized for configurations C, D, E, and F from the VESA DisplayPort Alt Mode on USB Type-C Standard. It can also be configured to support custom USB Type-C alternate modes.

The TUSB544 provides several levels of receive equalization to compensate for cable and board trace loss due to inter-symbol interference (ISI) when USB 3.1 Gen 1 or DisplayPort (or other Alt modes) signals travel across a PCB or cable. This device requires a 3.3V power supply. It comes for both commercial temperature range and industrial temperature range operation.

For host (source) or device (sink) applications the TUSB544 enables the system to pass both transmitter compliance and receiver jitter tolerance tests for USB 3.1 Gen 1 and DisplayPort version 1.4 HBR3. The re-driver recovers incoming data by applying equalization that compensates for channel loss, and drives out signals with a high differential voltage. Each channel has a receiver equalizer with selectable gain settings. Equalization control for upstream and downstream facing ports can be set using UEQ[1:0], and DEQ[1:0] pins respectively or through the I2C interface.

Moreover, the CFG[1:0] or the equivalent I2C registers provide the ability to control the EQ DC gain and the voltage linearity range for all the channels (Refer to Table 8). This flexible control makes it easy to set up the device to pass various standard compliance requirements.

The TUSB544 advanced state machine makes it transparent to hosts and devices. After power up, the TUSB544. periodically performs receiver detection on the TX pairs. If it detects a USB 3.1 Gen 1 receiver, the RX termination is enabled, and the TUSB544 is ready to re-drive.

The TUSB544 provides extremely flexible data path signal direction control using the CTL[1:0], FLIP, DIR[1:0], and SWAP pins or through the I2C interface. Refer to Table 4 for detailed information on the input to output signal pin mapping.

The device ultra-low-power architecture operates at a 3.3 V power supply and achieves enhanced performance. The automatic LFPS De-Emphasis control further enables the system to be USB 3.1 compliant.