ZHCSFQ2C November 2016 – June 2018 TUSB422
PRODUCTION DATA.
When this register is programmed to a non-zero value and AUTO_DISCHARGE_DISCONNECT is enabled, the TUSB422 will use this field instead of VBUS_PRESENT to know when a detach has occurred and then discharge to vSafe0V. This threshold register is disabled if programmed to zero.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VBUS_SNK_DISC_THRESHOLD[7:0] | |||||||
R/W |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:0 | VBUS_SNK_DISC_THRESHOLD[7:0] | R/W | 0x00 | 10-bit for voltage threshold with 25 mV LSB. ±5% accuracy. A value of B9:0=000h disables this threshold |