ZHCSFQ2C November 2016 – June 2018 TUSB422
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | EXT_VBUS_OVF_SUPPORT | EXT_VBUS_OCF_SUPPORT | EXT_FORCE_OFF_VBUS_SUPPORT | ||||
R | R | R | R |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:3 | Reserved | R | 0 | Reserved |
2 | EXT_VBUS_OVF_SUPPORT | R | 0 | VBUS External Over Voltage Fault
0b: Not present in TUSB422 1b: Present in TUSB422 This field has no meaning for TUSB422 |
1 | EXT_VBUS_OCF_SUPPORT | R | 0 | VBUS External Over Current Fault
0b: Not present in TUSB422 1b: Present in TUSB422 This field has no meaning for TUSB422 |
0 | EXT_FORCE_OFF_VBUS_SUPPORT | R | 0 | Force Off VBUS (Source or Sink)
0b: Not present in TUSB422 1b: Present in TUSB422 This field has no meaning for TUSB422 |