ZHCSFQ2C November 2016 – June 2018 TUSB422
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved. | DRP | RP_VALUE | CC2 | CC1 | |||
R | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | R | 0 | Reserved. |
6 | DRP | R/W | 0 | 0b: No DRP. Bits B3..0 determine Rp/Rd/Ra or open settings 1b: DRP |
5:4 | RP_VALUE | R/W | 00 | 00b: Rp default current
01b: Rp 1.5 A 10b: Rp 3 A 11b: Reserved |
3:2 | CC2 | R/W | 2’b10 | 00b: Ra
01b: Rp (Use Rp definition in B5..4) 10b: Rd 11b: Open (Disconnect or don’t care) |
1:0 | CC1 | R/W | 2’b10 | 00b: Ra
01b: Rp (Use Rp definition in B5..4) 10b: Rd 11b: Open (Disconnect or don’t care) |