ZHCSFQ2C November 2016 – June 2018 TUSB422
PRODUCTION DATA.
ACCESS TAG | NAME | DESCRIPTION |
---|---|---|
R | Read | The field may be read by software |
W | Write | The field may be written by software |
S | Set | The field may be set by a write of one. Writes of zeros to the field have no effect. |
C | Clear | The field may be cleared by a write of one. Write of zero to the field have no effect. |
A | Clear after Read | The field will be cleared by hardware upon software reading from the field |
U | Update | Hardware may autonomously update this field. |
NA | No Access | Not accessible or not applicable |
Unless otherwise noted, all undefined or reserved registers are read-only and return zeros when read. Also unless otherwise noted, writes to undefined or reserved registers will be acknowledged but data will be discarded.