ZHCSHG5F June   2005  – January 2018 TS5A3159A

PRODUCTION DATA.  

  1. 特性
  2. 应用
  3. 说明
    1.     Device Images
      1.      框图
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
    5. 6.5 Electrical Characteristics for 5-V Supply
    6. 6.6 Electrical Characteristics for 3.3-V Supply
    7. 6.7 Electrical Characteristics for 2.5-V Supply
    8. 6.8 Electrical Characteristics for 1.8-V Supply
    9. 6.9 Typical Characteristics
  7. Parameter Measurement Information
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
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12器件和文档支持
    1. 12.1 器件支持
      1. 12.1.1 器件命名规则
    2. 12.2 文档支持
      1. 12.2.1 相关文档
    3. 12.3 社区资源
    4. 12.4 商标
    5. 12.5 静电放电警告
    6. 12.6 Glossary
  13. 13机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)(2)
MIN MAX UNIT
V+ Supply voltage(3) –0.5 6.5 V
VNO,
VNC,
VCOM
Analog voltage(3)(4)(5) –0.5 V+ + 0.5 V
IK Analog port diode current VNC, VNO, VCOM< 0 –50 mA
INO,
INC,
ICOM
ON-state switch current VNO, VNC, VCOM = 0 to V+ –200 200 mA
ON-state peak switch current(6) –400 400 mA
VI Digital input voltage(3)(4) –0.5 6.5 V
IIK Digital input clamp current VI< 0 –50 mA
I+ Continuous current through V+ 100 mA
IGND Continuous current through GND –100 100 mA
TA Absolute maximum operating temperature(7) DBV or DCK package 150 °C
YZP package 125
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
The algebraic convention, whereby the most negative value is a minimum and the most positive value is a maximum.
All voltages are with respect to ground, unless otherwise specified.
The input and output voltage ratings may be exceeded if the input and output clamp-current ratings are observed.
This value is limited to 5.5 V maximum.
Pulse at 1-ms duration <10% duty cycle.
The lifetime of the device will be reduced if the device operates continually at this temperature.