ZHCSHG5F June 2005 – January 2018 TS5A3159A
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | TA | V+ | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
ANALOG SWITCH | |||||||||
VCOM, VNO, VNC | Analog signal range | 0 | V+ | V | |||||
rpeak | Peak ON resistance | 0 ≤ (VNO or VNC) ≤ V+,
ICOM = –100 mA, |
Switch on,
See Figure 14 |
25°C | 3 V | 1.3 | 1.6 | Ω | |
Full | 2 | ||||||||
ron | ON-state resistance | VNO or VNC = 2 V,
ICOM = –100 mA, |
Switch on,
See Figure 14 |
25°C | 3 V | 1.2 | 1.5 | Ω | |
Full | 1.7 | ||||||||
Δron | ON-state resistance match between channels | VNO or VNC = 2 V, 0.8 V,
ICOM = –100 mA, |
Switch on,
See Figure 14 |
25°C | 3 V | 0.1 | 0.15 | Ω | |
Full | 0.15 | ||||||||
ron(flat) | ON-state resistance flatness | 0 ≤ (VNO or VNC) ≤ V+,
ICOM = –100 mA, |
Switch on,
See Figure 14 |
25°C | 3 V | 0.2 | Ω | ||
VNO or VNC = 2 V, 0.8 V,
ICOM = –100 mA, |
Switch on,
See Figure 14 |
25°C | 0.15 | 0.3 | |||||
Full | 0.3 | ||||||||
INC(OFF),
INO(OFF) |
NC, NO
off leakage current |
VNC or VNO = 1 V, VCOM = 1 V to 3 V, or
VNC or VNO = 3 V, VCOM = 1 V to 3 V, |
Switch off,
See Figure 15 |
25°C | 3.6 V | –20 | 2 | 20 | nA |
Full | –50 | 50 | |||||||
INC(PWROFF),
INO(PWROFF) |
VNC or VNO = 0 to 3.6 V,
VCOM = 3.6 V to 0, |
Switch off,
See Figure 15 |
25°C | 0 V | –1 | 0.2 | 1 | μA | |
Full | –15 | 15 | |||||||
INC(ON),
INO(ON) |
NC, NO
on leakage current |
VNC or VNO = 1 V, VCOM = Open,
or VNC or VNO = 3 V, VCOM = Open, |
Switch on,
See Figure 16 |
25°C | 3.6 V | –10 | 2 | 10 | nA |
Full | –20 | 20 | |||||||
ICOM(PWROFF) | COM
off leakage current |
VNC or VNO = 3.6 V to 0,
VCOM = 0 to 3.6 V, |
Switch off,
See Figure 15 |
25° | 0 V | –1 | 0.2 | 1 | μA |
Full | –15 | 15 | |||||||
ICOM(ON) | COM
on leakage current |
VNC or VNO = Open,
VCOM = 1 V, or VNC or VNO = Open, VCOM = 3 V, |
Switch on,
See Figure 16 |
25°C | 3.6 V | –10 | 2 | 10 | nA |
Full | –20 | 20 | |||||||
DIGITAL INPUT (IN) | |||||||||
VIH | Input logic high | Full | 2.4 | 5.5 | V | ||||
VIL | Input logic low | Full | 0 | 0.8 | |||||
IIH, IIL | Input leakage current | VI = 5.5 V or 0 | 25°C | 3.6 V | –2 | 2 | nA | ||
Full | –100 | 100 | |||||||
DYNAMIC | |||||||||
tON | Turnon time | VCOM = V+,
RL = 50 Ω, |
CL = 35 pF,
See Figure 18 |
25°C | 3.3 V | 5 | 16 | 35 | ns |
Full | 3 V to
3.6 V |
3 | 50 | ||||||
tOFF | Turnoff time | VCOM = V+,
RL = 50 Ω, |
CL = 35 pF,
See Figure 18 |
25°C | 3.3 V | 1 | 9 | 20 | ns |
Full | 3 V to
3.6 V |
1 | 30 | ||||||
tBBM | Break-before-make time | VNC = VNO = V+,
RL = 50 Ω, |
CL = 35 pF,
See Figure 19 |
25°C | 3.3 V | 9 | ns | ||
Full | 3 V to
3.6 V |
1 | 40 | ||||||
QC | Charge injection | VGEN = 0,
RGEN = 0, |
CL = 1 nF,
See Figure 23 |
25°C | 3.3 V | –11 | pC | ||
CNC(OFF),
CNO(OFF) |
NC, NO
OFF capacitance |
VNC or VNO = V+ or GND, | Switch off,
See Figure 17 |
25°C | 3.3 V | 18 | pF | ||
CNC(ON),
CNO(ON) |
NC, NO
ON capacitance |
VNC or VNO = V+ or GND, | Switch on,
See Figure 17 |
25°C | 3.3 V | 55 | pF | ||
CCOM(ON) | COM
ON capacitance |
VCOM = V+ or GND, | Switch on,
See Figure 17 |
25°C | 3.3 V | 55 | pF | ||
CI | Digital input capacitance | VI = V+ or GND, | See Figure 17 | 25°C | 3.3 V | 2 | pF | ||
BW | Bandwidth | RL = 50 Ω, | Switch on,
See Figure 20 |
25°C | 3.3 V | 100 | MHz | ||
OISO | Off isolation | RL = 50 Ω,
f = 1 MHz, |
Switch off,
See Figure 21 |
25°C | 3.3 V | –64 | dB | ||
XTALK | Crosstalk | RL = 50 Ω,
f = 1 MHz, |
Switch on,
See Figure 22 |
25°C | 3.3 V | –64 | dB | ||
THD | Total harmonic distortion | RL = 600 Ω,
CL = 50 pF, |
f = 20 Hz to 20 kHz,
See Figure 24 |
25°C | 3.3 V | 0.01% | |||
SUPPLY | |||||||||
I+ | Positive supply current | VI = V+ or GND, | Switch on or off | 25°C | 3.6 V | 10 | 25 | nA | |
Full | 100 |