over operating free-air temperature range (unless otherwise noted)(1) | MIN | MAX | UNIT |
---|
VCC | Supply voltage(2) | –0.3 | 6 | V |
V+ | Positive output supply voltage(2) | –0.3 | 7 | V |
V– | Negative output supply voltage(2) | 0.3 | –7 | V |
V+ – V– | Output supply voltage difference(2) | | 13 | V |
VI | Input voltage | Driver (
FORCEOFF, FORCEON) | –0.3 | 6 | V |
Receiver | –25 | 25 |
VO | Output voltage | Driver | –13.2 | 13.2 | V |
Receiver (
INVALID) | –0.3 | VCC + 0.3 |
Tstg | Storage temperature | –65 | 150 | °C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent
device damage. Absolute Maximum Ratings do not imply functional operation
of the device at these or any other conditions beyond those listed under
Recommended Operating Conditions. If used outside the Recommended
Operating Conditions but within the Absolute Maximum Ratings, the
device may not be fully functional, and this may affect device reliability,
functionality, performance, and shorten the device lifetime.
(2) All voltages are with respect to network GND.