ZHCSR59E
April 2007 – December 2022
TRS3243E
PRODUCTION DATA
1
特性
2
应用
3
说明
4
Revision History
5
Pin Configuration and Functions
6
Specifications
6.1
Absolute Maximum Ratings
6.2
ESD Ratings
6.3
ESD Ratings - IEC Specifications
6.4
Recommended Operating Conditions
6.5
Thermal Information
6.6
Electrical Characteristics
6.7
Switching Characteristics
7
Parameter Measurement Information
8
Detailed Description
8.1
Overview
8.2
Functional Block Diagram
8.3
Device Functional Modes
9
Application and Implementation
9.1
Typical Application
9.1.1
Detailed Design Procedure
9.1.1.1
ESD Protection
9.1.1.2
ESD Test Conditions
9.1.1.3
Human-Body Model (HBM)
9.1.1.4
IEC61000-4-2 (Formerly Known as IEC1000-4-2)
10
Device and Documentation Support
10.1
接收文档更新通知
10.2
支持资源
10.3
商标
10.4
静电放电警告
10.5
术语表
11
Mechanical, Packaging, and Orderable Information
封装选项
机械数据 (封装 | 引脚)
DW|28
MPDS175A
DB|28
MPDS510A
PW|28
MPDS364
RHB|32
MPQF130D
散热焊盘机械数据 (封装 | 引脚)
PW|28
QFND466A
RHB|32
QFND029X
订购信息
zhcsr59e_oa
zhcsr59e_pm
9.1
Typical Application
A.
C3 can be connected to V
CC
or GND.
B.
Resistor values shown are nominal.
C.
Nonpolarized ceramic capacitors are acceptable. If using polarized tantalum or electrolytic capacitors, connect them as shown.
Figure 9-1
Typical Operating Circuit and Capacitor Values
Table 9-1 V
CC
vs Capacitor Values
V
CC
C1
C2, C3, and C4
3.3 V ± 0.3 V
0.1 µF
0.1 µF
5 V ± 0.5 V
0.047 µF
0.33 µF
3 V to 5.5 V
0.1 µF
0.47 µF