ZHCSH65B October 2017 – January 2020 TPS92610-Q1
PRODUCTION DATA.
Current setting by sense resistor is as described inEquation 1.
LED-string maximum forward voltage = 3 × 2.5 V = 7.5 V.
With 400-mV headroom reserved for the TPS92610-Q1 device between SUPPLY and OUT, the TPS92610-Q1 device must disable open-circuit detection when the supply voltage is below 7.9 V by using the DIAGEN feature.
Set R4 = 10 kΩ, R3 = 65.6 kΩ.
The single-LED short-detection resistor ratio can be calculated as follows.
If R1 = 50 kΩ, R2 = 100 kΩ
Total device power consumption at worst case is with 16-V input and LEDs at minimal froward voltage.