ZHCSH65B October 2017 – January 2020 TPS92610-Q1
PRODUCTION DATA.
The TPS92610-Q1 device has LED open-circuit detection. Open-circuit detection monitors the output voltage when the channel is in the ON state. Open-circuit detection is only enabled when DIAGEN is HIGH. A short-to-battery fault is also detected as an LED open-circuit fault.
The device monitors dropout-voltage differences between the IN and OUT pins when PWM is HIGH. The voltage difference V(IN) – V(OUT) is compared with the internal reference voltage V(OPEN_th_rising) to detect an LED open-circuit failure. If V(IN) – V(OUT) falls below the V(OPEN_th_rising) voltage longer than the deglitch time of t(OPEN_deg), the device asserts an open-circuit fault. Once an LED open-circuit failure is detected, the constant-current source pulls the fault bus down. During the deglitch time period, if V(IN) – V(OUT) rises above V(OPEN_th_falling), the deglitch timer is reset.
When the device is in auto-retry, the device keeps the output ON to retry if the PWM input is HIGH; the device sources a small current I(retry) from IN to OUT when PWM input is LOW. In either scenario, once a faulty channel recovers, the device resumes normal operation and releases the FAULT pulldown.