ZHCSH65B October 2017 – January 2020 TPS92610-Q1
PRODUCTION DATA.
The TPS92610-Q1 device supports the DIAGEN pin with an accurate threshold to disable the open-circuit and single-LED-short diagnostic functions. With a resistor divider, the DIAGEN pin can be used to sense SUPPLY voltage with a resistor-programmable threshold. With the DIAGEN feature, the device is able to avoid false error reports due to low-dropout voltage and to drive maximum current in low-dropout mode when the input voltage is not high enough for current regulation.
When V(DIAGEN) is higher than the threshold VIH(DIAGEN), the device enables LED open-circuit and single-LED-short diagnostics. When V(DIAGEN) is lower than the threshold VIL(DIAGEN), the device disables LED-open-circuit and single-LED-short diagnostics.