ZHCSH65B October   2017  – January 2020 TPS92610-Q1

PRODUCTION DATA.  

  1. 特性
  2. 应用
  3. 说明
    1.     典型应用图
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
    6. 6.6 Timing Requirements
    7. 6.7 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Device Bias
        1. 7.3.1.1 Power-On Reset (POR)
        2. 7.3.1.2 Low-Quiescent-Current Fault Mode
      2. 7.3.2 Constant-Current Driver
      3. 7.3.3 Device Enable
      4. 7.3.4 PWM Dimming
      5. 7.3.5 Diagnostics
        1. 7.3.5.1 DIAGEN
        2. 7.3.5.2 Low-Dropout Mode
        3. 7.3.5.3 Open-Circuit Detection
        4. 7.3.5.4 Short-to-GND Detection
        5. 7.3.5.5 Single-LED-Short Detection
        6. 7.3.5.6 Overtemperature Protection
      6. 7.3.6 FAULT Bus Output With One-Fails–All-Fail
    4. 7.4 Device Functional Modes
      1. 7.4.1 Undervoltage Lockout, V(SUPPLY)<V(POR_rising)
      2. 7.4.2 Normal Operation V(SUPPLY) ≥ 4.5 V
      3. 7.4.3 Low-Voltage Dropout
      4. 7.4.4 Fault Mode
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Single-Channel LED Driver With Full Diagnostics
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curve
      2. 8.2.2 Single-Channel LED Driver With Heat Sharing
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
        3. 8.2.2.3 Application Curve
  9. Layout
    1. 9.1 Layout Guidelines
    2. 9.2 Layout Example
  10. 10器件和文档支持
    1. 10.1 文档支持
      1. 10.1.1 相关文档
    2. 10.2 接收文档更新通知
    3. 10.3 社区资源
    4. 10.4 商标
    5. 10.5 静电放电警告
    6. 10.6 Glossary
  11. 11机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

FAULT Bus Output With One-Fails–All-Fail

The TPS92610-Q1 device has a FAULT bus for diagnostics output. In normal operation, FAULT is weakly pulled up by an internal pullup current source I(FAULT_pullup) higher than VOH(FAULT). If any fault scenario occurs, the FAULT bus is strongly pulled low by the internal pulldown current source I(FAULT_pulldown). Once V(FAULT) falls below VIL(FAULT), all outputs shut down for protection. The faulty channel keeps retrying until the fault scenario is removed.

If FAULT is externally pulled up with a current larger than I(FAULT_pulldown), the one-fails–all-fail function is disabled and only the faulty channel is turned off.

The FAULT bus is able to support up to 15 pieces of TPS9261x-Q1, TPS9263x-Q1, or TPS9283x-Q1 devices.

Table 1. Fault Table With DIAGEN = HIGH

FAULT BUS STATUS FAULT TYPE DETECTION MECHANISM CHANNEL STATE DEGLITCH TIME FAULT BUS FAULT HANDLING ROUTINE FAULT RECOVERY
FAULT floating or externally pulled up Open-circuit or short-to-supply V(IN) – V(OUT) < V(OPEN_th_rising) On t(OPEN_deg) Constant-current pulldown Device works normally with FAULT pin pulled low. Device sources I(retry) current when PWM is LOW. Device keeps output normal when PWM is HIGH. Auto recover
Short-to-ground V(OUT) < V(SG_th_rising) On t(SG_deg) Constant-current pulldown Device turns output off and retries with constant current I(retry), ignoring the PWM input. Auto recover
Single-LED short V(SSL) – V(SSH) > V(SS_th) or V(SSL) < V(SSL_th) On t(SS_deg) Constant-current pulldown Device turns output off and retry with constant current I(retry), ignoring the PWM input. Auto recover
Overtemperature TJ > T(TSD) On or off t(TSD_deg) Constant-current pulldown Devices turns output off. Auto recover
Externally pulled low Device turns output off

Table 2. Fault Table With DIAGEN = LOW

FAULT BUS STATUS FAULT TYPE DETECTION MECHANISM CHANNEL STATE DEGLITCH TIME FAULT BUS FAULT HANDLING ROUTINE FAULT RECOVERY
FAULT floating or externally pulled up Open-circuit or short-to-supply Ignored
Short-to-ground VOUT < V(SG_th_rising) On t(SG_deg) Constant-current pulldown Device turns output off and retries with constant current I(retry), ignoring the PWM input. Auto recover
Single-LED short Ignored
Overtemperature TJ > T(TSD) On or off t(TSD_deg) Constant-current pulldown Device turns output off. Auto recover
Externally pulled low Device turns output off