ZHCSEO6B DECEMBER 2012 – December 2015 TPS92560
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | APPLICATION INFORMATION | |
---|---|---|---|---|
NO. | NAME | |||
1 | GATE | O | Gate driver output pin | Connect to the Gate terminal of the low-side N-channel Power FET |
2 | SRC | I | Gate driver return | Connect to the Source terminal of the low-side N-channel Power FET |
3 | VCC | O | VCC regulator output | Connect 0.47-μF decoupling capacitor from this pin to SRC pin |
4 | SEN | I | Current sense pin | Kelvin-sense current sensing input. Should connect to the current sensing resistor, RSEN. |
5 | GND | — | Analog ground | Reference point for current sensing. |
6 | ADJ | I | LED current adjust pin | Connect to resistor divider from LED top voltage rail to set LED current |
7 | VP | I | Power supply of the IC | Connect it to the LED top voltage rail (for boost) or Connect it through a diode from LED top voltage rail (for SEPIC) |
8 | AC2 | I | Power return terminal | Connect to AC or DC input terminal |
9 | PGND | — | Power ground | Connect to system ground plane |
10 | AC1 | I | Power return terminal | Connect to AC or DC input terminal |
PowerPAD™ | — | Thermal DAP | Connect to system ground plane for heat dissipation |