ZHCSGF3B July 2017 – January 2019 TPS7A92
PRODUCTION DATA.
For low-noise applications, the CNR/SS capacitor forms an RC filter for filtering output noise that is otherwise amplified by the control loop. For low-noise applications, a CNR/SS of between 10 nF to 10 µF is recommended. Larger values for CNR/SS can be used; however, above 1 µF there is little benefit in lowering the output voltage noise for frequencies above 10 Hz.