ZHCSGF3B July 2017 – January 2019 TPS7A92
PRODUCTION DATA.
VOUT = 0.8 V, IOUT = 2.0 A, COUT = 22 µF,
CNR/SS = CFF = 10 nF |
VOUT = 3.3 V, IOUT = 2.0 A, COUT = 22 µF,
CNR/SS = CFF = 10 nF |
VOUT = 1.2 V, VIN = VEN = 1.7 V, COUT = 22 µF,
CNR/SS = CFF = 10 nF |
VOUT = 1.2 V, VIN = VEN = 1.7 V, IOUT = 2.0 A, COUT = 22 µF,
CFF = 10 nF |
VIN = 2.2 V, VOUT = 1.2 V, IOUT = 2.0 A, CIN = COUT = 22 µF,
CFF = 10 nF, VRMS BW = 10 Hz to 100 kHz |
VIN = 2.2 V, VOUT = 1.2 V, IOUT = 2.0 A, CIN = 22 µF,
CNR/SS = CFF = 10 nF, VRMS BW = 10 Hz to 100 kHz |
VIN = 1.4 V, VOUT = 0.8 V |
IOUT = 2 A |
IOUT = 50 mA |
VIN = 1.4 V |
VIN = 1.5 V, IOUT = 100 mA to 2 A to 100 mA at 1 A/µs,
COUT = 22 µF, VPG = VOUT |
VIN = 1.4 V to 6.5 V to 1.4 V at 2 V/µs, VOUT = 0.8 V,
IOUT = 2 A, CNR/SS = CFF = 10 nF, VPG = VOUT |
VIN = 1.4 V, VPG = VOUT |
VIN = 1.4 V, VPG = VOUT |
VOUT = 1.2 V, IOUT = 2.0 A, COUT = 22 µF,
CNR/SS = CFF = 10 nF |
VOUT = 5 V, IOUT = 2.0 A, COUT = 22 µF,
CNR/SS = CFF = 10 nF |
VOUT = 3.3 V, VIN = VEN = 3.8 V, COUT = 22 µF,
CNR/SS = CFF = 10 nF |
VIN = VOUT + 1.0 V, IOUT = 2.0 A, CIN = COUT = 22 µF,
CNR/SS = CFF = 10 nF, VRMS BW = 10 Hz to 100 kHz |
VIN = 2.2 V, VOUT = 1.2 V, IOUT = 2.0 A, CIN = COUT = 22 µF, CNR/SS = 10 nF, VRMS BW = 10 Hz to 100 kHz |
VIN = 1.4 V, VOUT = 0.8 V | ||
VIN = 5.5 V |
VIN = 1.4 V |
VEN = 0.4 V |
VIN = VPG = 6.5 V |
VIN = 5.5 V, IOUT = 100 mA to 2 A to 100 mA at 1 A/µs,
COUT = 22 µF, VPG = VOUT |
VIN = 1.4 V, VPG = VOUT | ||
VIN = 1.4 V, VPG = VOUT |