ZHCSGF3B July 2017 – January 2019 TPS7A92
PRODUCTION DATA.
The output voltage of the TPS7A9201 can be adjusted from 0.8 V to 5.2 V by using a resistor divider network as shown in Figure 38.
R1 and R2 can be calculated for any output voltage range using Equation 3. This resistive network must provide a current greater than or equal to 5 μA for optimum noise performance.
If greater voltage accuracy is required, take into account the output voltage offset contribution resulting from the feedback pin current (IFB) and use 0.1%-tolerance resistors.
Table 2 lists the resistor combination required to achieve a few of the most common rails using commercially-available, 0.1%-tolerance resistors to maximize nominal voltage accuracy and also abiding to the formula given in Equation 3.
VOUT(TARGET)
(V) |
FEEDBACK RESISTOR VALUES (1) | CALCULATED OUTPUT VOLTAGE (V) | |
---|---|---|---|
R1 (kΩ) | R2 (kΩ) | ||
0.8 | Short | Open | 0.800 |
1.00 | 2.55 | 10.2 | 1.000 |
1.20 | 5.9 | 11.8 | 1.200 |
1.50 | 9.31 | 10.7 | 1.496 |
1.80 | 1.87 | 1.5 | 1.797 |
1.90 | 15.8 | 11.5 | 1.899 |
2.50 | 2.43 | 1.15 | 2.490 |
3.00 | 3.16 | 1.15 | 2.998 |
3.30 | 3.57 | 1.15 | 3.283 |
5.00 | 10.5 | 2 | 5.00 |