ZHCS834G June 2011 – March 2020 TPS7A63-Q1 , TPS7A6401-Q1
PRODUCTION DATA.
These devices have an integrated undervoltage lockout (UVLO) circuit to shut down the output if the input voltage (VIN) falls below an internally fixed UVLO threshold level (VIN-UVLO). This ensures that the regulator does not latch into an unknown state during low input voltage conditions. The regulator powers up when the input voltage exceeds the VIN(POWERUP) level, as Figure 20 shows.