SBVS191B April 2012 – August 2014
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
EN | A1 | I | Driving this pin high turns on the regulator. Driving this pin low puts the regulator into shutdown mode. EN can be connected to IN if not used. |
GND | B2 | — | Ground |
IN | C3 | I | Input supply |
NR | A3 | — | Noise reduction; connecting this pin to an external capacitor bypasses noise generated by the internal band gap. This capacitor allows output noise to be reduced to very low levels. |
OUT | C1 | O | Output of the regulator. To assure stability, a small ceramic capacitor (total typical capacitance ≥ 2.0 μF) is required from this pin to ground. |