ZHCSG38A March 2017 – November 2022 TPS65263-1Q1
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
N/A | Mode3 | nEN3 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description | |
---|---|---|---|---|---|
7:2 | N/A | R/W | 000000 | Not used | |
1 | Mode3 | R/W | 0 | 0: Enable buck 3 PWM operation at light load; 1: Forced buck 3 PSM mode operation | |
0 | nEN3 | R/W | 0 | 0: Enable buck3; 1: Disable buck3 |