ZHCSKE6C July 2019 – February 2020 TPS63810 , TPS63811
PRODUCTION DATA.
Return to .
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
NIL | VOUT1[6:0] | ||||||
R | R/W |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Type | Reset | Description | |||
---|---|---|---|---|---|---|---|
7 | NIL | R | 0 | Not used
This bit always returns 0 when read. |
|||
6:0 | VOUT1[6:0] | R/W | 0111100 | These bits set the output voltage when the VSEL pin is low.
Output voltage = 1.800 + (VOUT1[6 :0] × 0.025) V (low range) (default = 3.3 V) Output voltage = 2.025 + (VOUT1[6 :0] × 0.025) V (high range) (default = 3.525 V) |