ZHCSKE6C July 2019 – February 2020 TPS63810 , TPS63811
PRODUCTION DATA.
Return to .
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
MANUFACTURER[3:0] | MAJOR[1:0] | MINOR[1:0] | |||||
R | R | R |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Type | Reset | Description | |||
---|---|---|---|---|---|---|---|
7:4 | MANUFACTURER[3:0] | R | 0000 | These bits identify the device manufacturer.
0000: Texas Instruments |
|||
3:2 | MAJOR[1:0] | R | 01 | These bits identify the major silicon revision.
00: A (initial silicon) 01: B (first major revision) 10: C (second major revision) 11: D (third major revision) |
|||
1:0 | MINOR[1:0] | R | 00 | These bits identify the minor silicon revision.
00: 0 (initial silicon) 01: 1 (first minor revision) 10: 2 (second minor revision) 11: 3 (third minor revision) |