ZHCSGT1B September 2017 – June 2018 TPS565208
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
SUPPLY CURRENT | |||||||
IVIN | Operating – non-switching supply current | VIN current, EN = 5 V, VFB = 1 V | 590 | 780 | µA | ||
IVINSDN | Shutdown supply current | VIN current, EN = 0 V | 0.8 | 5 | µA | ||
LOGIC THRESHOLD | |||||||
VENH | EN high-level input voltage | 1.6 | V | ||||
VENL | EN low-level input voltage | 0.8 | V | ||||
REN | EN pin resistance to GND | VEN = 12 V | 120 | 245 | 400 | kΩ | |
VFB VOLTAGE AND DISCHARGE RESISTANCE | |||||||
VFBTH | VFB threshold voltage | 753 | 760 | 767 | mV | ||
IVFB | VFB input current | TA = 25°C, VFB = 0.8 V | 0 | ±0.1 | µA | ||
MOSFET | |||||||
RDS(on)h | High-side switch resistance | TA = 25°C, VBST – VSW= 5.5 V | 31 | mΩ | |||
RDS(on)l | Low-side switch resistance | TA = 25°C | 16 | mΩ | |||
CURRENT LIMIT | |||||||
IOCL | Current limit | 5.3 | 6.7 | 8 | A | ||
THERMAL SHUTDOWN | |||||||
TSDN | Thermal shutdown threshold(1) | Shutdown temperature | 172 | °C | |||
Hysteresis | 38 | ||||||
ON-TIME TIMER CONTROL | |||||||
tOFF(MIN) | Minimum off time | VFB = 0.61 V | 236 | 280 | ns | ||
SOFT START | |||||||
tSS | Soft-start time | Internal soft-start time | 1.0 | ms | |||
FREQUENCY | |||||||
FSW | Switching frequency | VIN = 12 V, VOUT = 5 V, CCM mode | 500 | kHz | |||
OUTPUT UNDERVOLTAGE AND OVERVOLTAGE PROTECTION | |||||||
VUVP | Output UVP threshold | Hiccup detect (H > L) | 65 | % | |||
THICCUP_WAIT | Hiccup on time | 1.8 | ms | ||||
THICCUP_RE | Hiccup time before restart | 14.9 | ms | ||||
UVLO | |||||||
UVLO | UVLO threshold | Wake up VIN voltage | 4.0 | 4.3 | V | ||
Shutdown VIN voltage | 3.3 | 3.6 | |||||
Hysteresis VIN voltage(1) | 0.4 |