ZHCS920B May 2012 – April 2021 TPS54525
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VIN | Supply input voltage range | 4.5 | 18 | V | |
VI | Input voltage range | VBST | –0.3 | 24 | V |
VBST(10 ns transient) | –0.3 | 27 | |||
VBST (vs SW1, SW2) | -0.3 | 5.7 | |||
SS, PG | –0.3 | 5.7 | |||
EN | –0.3 | 18 | |||
VO, VFB | –0.3 | 5.5 | |||
SW1, SW2 | –1.8 | 18 | |||
SW1, SW2 (10 ns transient) | –3 | 21 | |||
PGND1, PGND2 | –0.3 | 0.1 | |||
VO | Output voltage range | VREG5 | –0.3 | 5.7 | V |
IO | Output Current range | IVREG5 | 0 | 5 | mA |
TA | Operating free-air temperature | –40 | 85 | °C | |
TJ | Operating junction temperature | –40 | 150 | °C |