ZHCS920B May 2012 – April 2021 TPS54525
PRODUCTION DATA
For this design example, use the following input parameters:
PARAMETER | VALUE |
---|---|
Input voltage range | 4.5 V – 18 V |
Output voltage | 1.05 V |
Output current rating | 0 A – 5.5 A |
Output voltage ripple | 7 mVPP (12 VIN / 5.5 A) |