ZHCSQS0E August 2006 – January 2024 TPS5410
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | VIN(2) to GND | –0.3 | 40 | V |
Input voltage | ENA to GND |
–0.3 | 7 | V |
Input voltage | VSENSE to GND | –0.3 | 3 | V |
Output voltage | BOOT to PH | –0.3 | 6 | V |
Output voltage | PH to GND, (Steady-state)(2) | –0.6 | 40 | V |
Output voltage | PH to GND, (transient < 10ns) | –1.2 | V | |
Source current | PH | Internally Limited | ||
Source current | PH Leakage current | 10 | µA | |
TJ | Operating virtual junction temperature | –40 | 150 | °C |
Tstg | Storage temperature | –65 | 150 | °C |