ZHCSQS0E August 2006 – January 2024 TPS5410
PRODUCTION DATA
The output voltage of the TPS5410 is set by a resistor divider (R1 and R2) from the output to the VSENSE pin. Calculate the R2 resistor value for the output voltage of 12 V using Equation 12:
For any TPS5410 design, start with an R1 value of 10 kΩ. R2 is then 1.13 kΩ.