ZHCSOL9B March 2013 – August 2021 TPS53511
PRODUCTION DATA
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN | Input voltage | 4.5 | 12 | 18 | V | |
VOUT | Output voltage | 1.05 | V | |||
VRIPPLE | Output ripple | IOUT = 1.5 A | 3% of VOUT | V | ||
IOUT | Output current | 1.5 | A | |||
fSW | Switching frequency | 700 | kHz |