ZHCSOL9B March 2013 – August 2021 TPS53511
PRODUCTION DATA
PIN | I/O/P | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
EN | 6 | I | Enable control input |
GND | 4 | — | Signal ground pin |
PG | 5 | O | Open-drain power-good output |
PGND | 7 | P | Ground returns for low-side MOSFET. Also serves as inputs of current comparators. Connect PGND and GND strongly together near the device. |
8 | |||
SS | 3 | I/O | Soft-start control. An external capacitor should be connected to GND. |
SW | 9 | I/O | Switch node connection between high-side N-channel FET and low-side N-channel FET. Also serves as inputs to current comparator. |
10 | |||
11 | |||
VBST | 12 | I | Supply input for high-side N-channel FET gate driver (boost terminal). Connect a capacitor from this pin to respective SW terminals. An internal PN diode is connected between the VREG5 and VBST pins. |
VCC | 15 | I | Supply input for 5-V internal linear regulator for the control circuitry. |
VFB | 1 | I | Converter feedback input. Connect with feedback resistor divider. |
VIN | 13 | I | Power input and connected to high side N-channel FET drain |
14 | |||
VO | 16 | I | Connect to the output of the converter. This terminal is used for on-time adjustment. |
VREG5 | 2 | O | 5.5-V power supply output. A capacitor (typical 1-µF) should be connected to GND. |
PowerPAD | — | Thermal pad of the package. Must be soldered to achieve appropriate dissipation. Should be connected to PGND. |