ZHCSOL9B March 2013 – August 2021 TPS53511
PRODUCTION DATA
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
Input voltage range | VIN | 2.0 | 18.0 | V | ||
VCC | 4.5 | 18.0 | ||||
EN | –0.1 | 18.0 | ||||
VBST | –0.1 | 24.0 | ||||
VBST(with respect to SW) | –0.1 | 5.7 | ||||
VO, VFB, SS | –0.1 | 5.5 | ||||
SW | DC | –1.8 | 18.0 | |||
Transient, < 10 ns | –3 | 18 | ||||
Output voltage range | PG, VREG5 | –0.1 | 5.7 | V | ||
PGND | –0.1 | 0.1 | ||||
Junction temperature range, TJ | –40 | 125 | °C | |||
Operating free-air temperature, TA | –40 | 85 | °C |