ZHCSOL9B March 2013 – August 2021 TPS53511
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY CURRENT | ||||||
IVCC | Operating, non-switching supply current | TA = 25°C, VEN = 5 V, VVFB = 0.8 V | 850 | 1300 | µA | |
IVCC(sdn) | Shutdown supply current | TA = 25°C, VEN = 0 V | 1.8 | 10 | µA | |
LOGIC THRESHOLD | ||||||
VENH | EN high-level input voltage | 1.5 | V | |||
VENL | EN low-level input voltage | 0.4 | V | |||
VVFB VOLTAGE AND DISCHARGE RESISTANCE | ||||||
VVFB | Voltage light load mode | TA = 25°C, VOUT = 1.05 V, IOUT = 10 mA | 771 | mV | ||
Threshold voltage, continuous mode | TA = 25°C, VOUT = 1.05 V | 757 | 765 | 773 | mV | |
TA = 0°C to 85°C, VOUT = 1.05 V(1) | 753 | 777 | ||||
TA = –40°C to 85°C, VOUT = 1.05 V(1) | 751 | 779 | ||||
IVFB | Input current | VFB = 0.8 V, TA = 25°C | -0.1 | 0 | 0.1 | µA |
RDischg | VO discharge resistance | VEN = 0 V, VOUT = 0.5 V, TA = 25°C | 50 | 100 | Ω | |
VVREG5 OUTPUT | ||||||
VVREG5 | Output voltage | TA = 25°C, 6 V < VVCC < 18 V, 0 < IVREG5 < 5 mA | 5.3 | 5.5 | 5.7 | V |
VLN5 | Line regulation | 6 V < VVCC < 18 V, IVREG5 = 5 mA | 20 | mV | ||
VLD5 | Load regulation | 0 < IVREG5 < 5 mA | 100 | mV | ||
IVREG5 | Output current | Vcc = 6 V, VVREG5 = 4 V, TA = 25°C | 70 | mA | ||
MOSFET | ||||||
RDS(on)H | High-side switch resistance | TA = 25°C, (VBST–VSW) = 5.5 V | 120 | mΩ | ||
RDS(on)L | Low-side switch resistance | TA = 25°C | 70 | mΩ | ||
CURRENT LIMIT | ||||||
IOCL | Current limit | LOUT = 1.5 µH(1) | 1.65 | 2.00 | 2.75 | A |
THERMAL SHUTDOWN | ||||||
TSDN | Thermal shutdown threshold | Shutdown temperature(1) | 150 | °C | ||
Hysteresis(1) | 25 | |||||
ON-TIME TIMER CONTROL | ||||||
tON | On time | VVIN = 12 V, VOUT = 1.05 V | 145 | ns | ||
tOFF(min) | Minimum off time | TA = 25°C, VVFB = 0.7 V | 260 | 310 | ns | |
SOFT-START FUNCTION | ||||||
ISSC | Soft-start charge current | VSS = 0 V | 1.4 | 2.0 | 2.6 | µA |
ISSD | Soft-start discharge current | VSS = 0.5 V | 0.1 | 0.2 | mA | |
POWER GOOD | ||||||
VTHPG(UV) | Power-good undervoltage threshold | VVFB rising (good) | 85% | 90% | 95% | |
VVFB falling (fault) | 85% | |||||
VTHPG(OV) | Power-good overvoltage threshold | VVFB rising (fault) | 110% | 115% | 120% | |
VVFB falling (good) | 110% | |||||
IPG | Sink current | VPG = 0.5 V | 2.5 | 5.0 | mA | |
OUTPUT UNDERVOLTAGE AND OVERVOLTAGE PROTECTION | ||||||
VOVP | Output OVP trip threshold | OVP detect | 110% | 115% | 120% | |
tOVPDEL | Output OVP propagation delay | 5 | µs | |||
VUVP | Output UVP trip threshold | UVP detect | 65% | 70% | 75% | |
Hysteresis | 10% | |||||
tUVPDEL | Output UVP delay | 0.25 | ms | |||
tUVPEN | Output UVP enable delay | Relative to soft-start time | tSS × 1.7 | |||
UNDERVOLTAGE LOCKOUT | ||||||
UVLO | Wakeup VREG5 voltage threshold | 3.55 | 3.80 | 4.05 | V | |
Hysteresis VREG5 voltage threshold | 0.23 | 0.35 | 0.47 |