ZHCSF57 June   2016 TPS51200-EP

PRODUCTION DATA.  

  1. 特性
  2. 应用范围
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
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Sink and Source Regulator (VO Pin)
      2. 7.3.2  Reference Input (REFIN Pin)
      3. 7.3.3  Reference Output (REFOUT Pin)
      4. 7.3.4  Soft-Start Sequencing
      5. 7.3.5  Enable Control (EN Pin)
      6. 7.3.6  Powergood Function (PGOOD Pin)
      7. 7.3.7  Current Protection (VO Pin)
      8. 7.3.8  UVLO Protection (VIN Pin)
      9. 7.3.9  Thermal Shutdown
      10. 7.3.10 Tracking Start-up and Shutdown
    4. 7.4 Device Functional Modes
      1. 7.4.1 Low-Input Voltage Applications
      2. 7.4.2 S3 and Pseudo-S5 Support
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical VTT DIMM Applications
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Input Voltage Capacitor
        2. 8.2.2.2 VLDO Input Capacitor
        3. 8.2.2.3 Output Capacitor
        4. 8.2.2.4 Output Tolerance Consideration for VTT DIMM Applications
      3. 8.2.3 Application Curves
    3. 8.3 System Examples
      1. 8.3.1 3.3-VIN, DDR2 Configuration
      2. 8.3.2 2.5-VIN, DDR3 Configuration
      3. 8.3.3 3.3-VIN, LP DDR3 or DDR4 Configuration
      4. 8.3.4 3.3-VIN, DDR3 Tracking Configuration
      5. 8.3.5 3.3-VIN, LDO Configuration
      6. 8.3.6 3.3-VIN, DDR3 Configuration with LFP
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
    3. 10.3 Thermal Design Considerations
  11. 11器件和文档支持
    1. 11.1 器件支持
      1. 11.1.1 Third-Party Products Disclaimer
      2. 11.1.2 开发支持
        1. 11.1.2.1 评估模块
        2. 11.1.2.2 Spice 模型
    2. 11.2 文档支持
      1. 11.2.1 相关文档
    3. 11.3 接收文档更新通知
    4. 11.4 社区资源
    5. 11.5 商标
    6. 11.6 静电放电警告
    7. 11.7 Glossary
  12. 12机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

10 Layout

10.1 Layout Guidelines

Consider the following points before starting the TPS51200-EP device layout design.

  • The input bypass capacitor for VLDOIN should be placed as close as possible to the pin with short and wide connections.
  • The output capacitor for VO should be placed close to the pin with short and wide connection in order to avoid additional ESR and/or ESL trace inductance.
  • Connect VOSNS to the positive node of each VO output capacitor as a separate trace from the high-current power line. This configuration is strongly recommended to avoid additional ESR and/or ESL. If sensing the voltage at the point of the load is required, attach each output capacitor at that point. This layout design minimizes any additional ESR and/or ESL of ground trace between the GND pin and each output capacitor.
  • Consider adding low-pass filter at VOSNS if the ESR of any VO output capacitor is larger than 2 mΩ.
  • REFIN can be connected separately from VLDOIN. Remember that this sensing potential is the reference voltage of REFOUT. Avoid any noise-generating lines.
  • Tie the negative node of each VO output capacitor to the REFOUT capacitor by avoiding common impedance to the high current path of the VO source and sink current.
  • The GND and PGND pins should be connected to the thermal land underneath the die pad with multiple vias connecting to the internal system ground planes (for better result, use at least two internal ground planes). Use as many vias as possible to reduce the impedance between PGND or GND and the system ground plane. Also, place bulk capacitors close to the DIMM load point, route the VOSNS to the DIMM load sense point.
  • In order to effectively remove heat from the package, properly prepare the thermal land. Apply solder directly to the thermal pad. The wide traces of the component and the side copper connected to the thermal land pad help to dissipate heat. Connected the numerous vias that are 0.33 mm in diameter from the thermal land to any internal and solder-side ground plane to increase dissipation.
  • Consult the TPS51200-EP-EVM User's Guide (SLUU323) for detailed layout recommendations.

10.2 Layout Example

TPS51200-EP art_layout_slusa48.gif Figure 30. Layout Recommendation

10.3 Thermal Design Considerations

Because the TPS51200-EP is a linear regulator, the VO current flows in both source and sink directions, thereby dissipating power from the device. When the device is sourcing current, the voltage difference shown in Equation 4 calculates the power dissipation.

Equation 4. TPS51200-EP q_pdsrc_slus812.gif

In this case, if the VLDOIN pin is connected to an alternative power supply lower than the VDDQ voltage, overall power loss can be reduced. During the sink phase, the device applies the VO voltage across the internal LDO regulator. Equation 5 calculates the power dissipation, PD_SNK.

Equation 5. TPS51200-EP q_pdsnk_slus812.gif

Because the device does not sink and source current at the same time and the I/O current may vary rapidly with time, the actual power dissipation should be the time average of the above dissipations over the thermal relaxation duration of the system. The current used for the internal current control circuitry from the VIN supply and the VLDOIN supply are other sources of power consumption. This power can be estimated as 5 mW or less during normal operating conditions and must be effectively dissipated from the package.

Maximum power dissipation allowed by the package is calculated by Equation 6.

Equation 6. TPS51200-EP q_ppkg_slus812.gif

where

  • TJ(max) is 125°C.
  • TA(max) is the maximum ambient temperature in the system.
  • θJA is the thermal resistance from junction to ambient.

NOTE

Because Equation 6 demonstrates the effects of heat spreading in the ground plane, use it as a guideline only. Do not use Equation 6 to estimate actual thermal performance in real application environments.

In an application where the device is mounted on PCB, TI strongly recommends using ψJT and ψJB, as explained in the section pertaining to estimating junction temperature in the Semiconductor and IC Package Thermal Metrics application report, SPRA953. Using the thermal metrics ψJT and ψJB, as shown in the Thermal Information table, estimate the junction temperature with corresponding formulas shown in Equation 7. The older θJC top parameter specification is listed as well for the convenience of backward compatibility.

Equation 7. TPS51200-EP q_tj1_slus812.gif
Equation 8. TPS51200-EP q_tj2_slus812.gif

where

  • PD is the power dissipation shown in Equation 4 and Equation 5.
  • TT is the temperature at the center-top of the IC package.
  • TB is the PCB temperature measured 1-mm away from the thermal pad package on the PCB surface (see Figure 32).

NOTE

Both TT and TB can be measured on actual application boards using a thermo-gun (an infrared thermometer). For more information about measuring TT and TB, see the application report Using New Thermal Metrics (SBVA025).

.

TPS51200-EP v08018_lus812.gif Figure 31. Recommended Land Pad Pattern
TPS51200-EP package_measure_slus812.gif Figure 32. Package Thermal Measurement