ZHCSMJ8D August 1999 – December 2020
PRODUCTION DATA
UNIT | |
---|---|
Supply voltage, VDD | 6.5 V |
All other pins | –0.3 V to 6.5 V |
Maximum low-output current, IOL | 5 mA |
Maximum high-output current, IOH | –5 mA |
Input-clamp current, IIK (VI < 0 or VI > VDD) | ±20 mA |
Output-clamp current, IOK (VO < 0 or VO > VDD) | ±20 mA |
Continuous total power dissipation | See Dissipation Rating Table |
Operating free-air temperature range, TA | –40°C to 85°C |
Storage temperature range, Tstg | –65°C to 150°C |