4 Revision History
Changes from Revision C (October 2013) to Revision D (January 2021)
- 更新了整个文档中的表格、图和交叉参考的编号格式Go
- 在说明部分添加了有关新款 TLV809E 的描述Go
- Added the pinout and pin function tableGo
- Changed VDD from 7 to 6.5 in Absolute Maximum Ratings
Go
- Changed VOL @ 500μA from 0.2 to 0.3V and corrected header
of the table from TPS3800-xx, TPS3801-xx, TPS3802-xx to TPS3809xx in
Electrical Characteristics
Go
- Changed tw pulse duration from 3 to 10μs in Timing
Requirements
Go
- Changed tPHL from 1 to 10μs in Switching
Characteristics
Go
Changes from Revision B (July 2012) to Revision C (October 2013)
- 更改了首页和页面流程,以便匹配当前标准外观Go
- Changed "Operating junction temperature range" to "Operating
free-air temperature range" in Absolute Maximum Ratings (typo)Go
Changes from Revision A (October 2010) to Revision B (July 2012)
- Changed the Pull-up resistor value,
RESET To:
RESET current sink during startup in the Recommended Operating Conditions TableGo
Changes from Revision * (August 1999) to Revision A (October 2010)
- Added Pull-up resistor value,
RESET to the Recommended Operating Conditions TableGo