ZHCSMJ8D August 1999 – December 2020
PRODUCTION DATA
PACKAGE | TA < 25°C POWER RATING |
DERATING FACTOR ABOVE TA < 25°C |
TA = 70°C POWER RATING |
TA = 85°C POWER RATING |
---|---|---|---|---|
DBV | 437 mW | 3.5 mW/°C | 280 mW | 227 mW |