ZHCSMJ8D August 1999 – December 2020
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TPS3809xx | |||||
---|---|---|---|---|---|---|---|
MIN | TYP | MAX | UNIT | ||||
VOH | High-level output voltage | VDD = 2.5 V to 6 V IOH = –500 μA | VDD –0.2 | V | |||
VDD = 3.3 V IOH = –2 mA | VDD –0.4 | ||||||
VDD = 6 V IOH = –4 mA | VDD –0.4 | ||||||
VOL | Low-level output voltage | VDD = 2 V to 6 V, IOL = 500 μA | 0.3 | V | |||
VDD = 3.3 V, IOL = 2 mA | 0.4 | ||||||
VDD = 6 V, IOL = 4 mA | 0.4 | ||||||
Power-up reset voltage(1) | VDD ≥ 1.1 V, IOL = 50 μA | 0.2 | V | ||||
VIT– | Negative-going input threshold voltage(2) | TPS3809J25 | TA = –40°C to 85°C | 2.2 | 2.25 | 2.3 | V |
TPS3809L30 | 2.58 | 2.64 | 2.7 | ||||
TPS3809K33 | 2.87 | 2.93 | 2.99 | ||||
TPS3809I50 | 4.45 | 4.55 | 4.65 | ||||
Vhys | Threshold hysteresis | TPS3809J25 | 30 | mV | |||
TPS3809L30 | 35 | ||||||
TPS3809K33 | 40 | ||||||
TPS3809I50 | 60 | ||||||
IDD | Supply current | VDD = 2 V, output unconnected | 9 | 12 | μA | ||
VDD = 6 V, output unconnected | 20 | 25 | |||||
Ci | Input capacitance | VI = 0 V to VDD | 5 | pF |