ZHCSS26F november 1998 – october 2020
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VOH | High-level output voltage | TPS370x-xx, VDD = 1.1 V, IOH = –4 μA | 0.8 | V | |||
TPS3707-25, TPS370x-30, TPS370x-33, VDD = VIT+ + 0.2 V, IOH = –500 μA |
0.7 × VDD | ||||||
TPS370x-50, VDD = VIT+ + 0.2 V, IOH = –800 μA | VDD – 1.5 | ||||||
TPS370x-xx, VDD = 6 V, IOH = –800 μA | VDD – 1.5 | ||||||
VOL | Low-level output voltage | TPS3707-25, TPS370x-30, TPS370x-33, VDD = VIT+ + 0.2 V, IOL = 1 mA |
0.3 | V | |||
TPS370x-50, VDD = VIT+ + 0.2 V, IOL = 2.5 mA | 0.4 | ||||||
TPS370x-xx, VDD = 6 V, IOL = 3 mA | 0.4 | ||||||
Power-up reset voltage(1) | VDD ≥ 1.1 V, IOL = 50 μA | 0.3 | V | ||||
VIT– | Negative-going input threshold voltage(2) |
TPS3707-25, TA = 0°C to 85°C | 2.2 | 2.25 | 2.3 | V | |
TPS370x-30, TA = 0°C to 85°C | 2.57 | 2.63 | 2.68 | ||||
TPS370x-33, TA = 0°C to 85°C | 2.87 | 2.93 | 2.98 | ||||
TPS370x-50, TA = 0°C to 85°C | 4.45 | 4.55 | 4.63 | ||||
TPS3707-25, TA = –40°C to 85°C | 2.2 | 2.25 | 2.32 | ||||
TPS370x-30, TA = –40°C to 85°C | 2.57 | 2.63 | 2.7 | ||||
TPS370x-33, TA = –40°C to 85°C | 2.87 | 2.93 | 3 | ||||
TPS370x-50, TA = –40°C to 85°C | 4.45 | 4.55 | 4.65 | ||||
Negative-going input threshold voltage, PFI(2) |
TPS370x-xx, VDD ≥ 2 V, TA = –40°C to 85°C | 1.2 | 1.25 | 1.3 | |||
Vhys | Hysteresis, VDD | TPS3707-25 | 40 | mV | |||
TPS370x-30 | 50 | ||||||
TPS370x-33 | 50 | ||||||
TPS370x-50 | 70 | ||||||
Hysteresis, PFI | TPS370x-xx | 10 | |||||
IIH(AV) | Average high-level input current, WDI | WDI = VDD = 6 V, time average (dc = 88%) | 100 | 150 | µA | ||
IIL(AV) | Average low-level input current, WDI | WDI = 0 V, VDD = 6 V, time average (dc = 12%) | –15 | –20 | µA | ||
IIH | High-level input current, WDI | WDI = VDD = 6 V | 120 | 170 | µA | ||
High-level input current, MR | MR = 0.7 × VDD, VDD = 6 V | –130 | –180 | ||||
IIL | Low-level input current, WDI | WDI = 0 V, VDD = 6 V | –120 | –170 | µA | ||
Low-level input current, MR | MR = 0 V, VDD = 6 V | –430 | –600 | ||||
II | Input current, PFI | VDD = 6 V, 0 V ≤ VI ≤ VDD | –1 | 0 | 1 | µA | |
IDD | Supply current | TPS3705-xx, VDD = 2 V to 6 V,
MR = VDD, MR, WDI and outputs unconnected |
30 | 50 | µA | ||
TPS3707-xx, VDD = 2 V to 6 V,
MR = VDD, MR, WDI and outputs unconnected |
20 | 50 | |||||
Ci | Input capacitance | VI = 0 V to VDD | 5 | pF |