ZHCSHW5A September 2017 – December 2017 TPS23521
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage | VVCC (current into VCC<10 mA) | –0.3 | 20 | V |
Input voltage | VSNS, VOV | –0.3 | 6.5 | V |
VUVEN, VD(1), VSS(1) | –0.3 | 30 | V | |
Output voltage | VGATE, VGATE2 | –0.3 | VCC | V |
VTMR, VPROG, VVREF/PG | –0.3 | 6.5 | V | |
Operating junction temperature, TJ | –40 | 125 | °C | |
Storage temperature, Tstg | –55 | 150 | °C |