ZHCSHW5A September 2017 – December 2017 TPS23521
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VVCC | Supply voltage (current into VCC<10 mA) | 0 | 20 | V | |
VSNS, VOV | Input voltage | 0 | 5.5 | V | |
VUVEN, VD(1), VSS(1) | Input voltage | 0 | 18 | V | |
VGATE, VGATE2 | Output voltage | 0 | VCC | V | |
VTMR, VPROG, VVREF/PG | Output voltage | 0 | 5.5 | V | |
CSS | Capacitance | 1 | 200 | nF | |
RSS | Resistance | 1 | 10 | kΩ | |
RD | Resistance | 120 | 2,000 | kΩ |