ZHCST55A September 2023 – November 2023 TPS22999
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN = 4.5 V | ||||||
tON | Turn ON time | RL = 100 Ω, CL = 60 μF | 440 | μs | ||
tRISE | Rise time | RL = 100 Ω, CL = 60 μF | 200 | μs | ||
tD | Delay time | RL = 100 Ω, CL = 60 μF | 40 | μs | ||
tFALL | Fall time | RL = 100 Ω, CL = 60 μF | 850 | μs | ||
tOFF | Turn OFF time | RL = 100 Ω, CL = 60 μF | 5 | μs | ||
VIN = 3.3 V | ||||||
tON | Turn ON time | RL = 100 Ω, CL = 60 μF | 365 | μs | ||
tRISE | Rise time | RL = 100 Ω, CL = 60 μF | 170 | μs | ||
tD | Delay time | RL = 100 Ω, CL = 60 μF | 30 | μs | ||
tFALL | Fall time | RL = 100 Ω, CL = 60 μF | 750 | μs | ||
tOFF | Turn OFF time | RL = 100 Ω, CL = 60 μF | 5 | μs | ||
VIN = 1.8 V | ||||||
tON | Turn ON time | RL = 100 Ω, CL = 60 μF | 255 | μs | ||
tRISE | Rise time | RL = 100 Ω, CL = 60 μF | 95 | μs | ||
tD | Delay time | RL = 100 Ω, CL = 60 μF | 30 | μs | ||
tFALL | Fall time | RL = 100 Ω, CL = 60 μF | 900 | μs | ||
tOFF | Turn OFF time | RL = 100 Ω, CL = 60 μF | 5 | μs | ||
VIN = 1.0 V | ||||||
tON | Turn ON time | RL = 100 Ω, CL = 60 μF | 200 | μs | ||
tRISE | Rise time | RL = 100 Ω, CL = 60 μF | 60 | μs | ||
tD | Delay time | RL = 100 Ω, CL = 60 μF | 27 | μs | ||
tFALL | Fall time | RL = 100 Ω, CL = 60 μF | 800 | μs | ||
tOFF | Turn OFF time | RL = 100 Ω, CL = 60 μF | 5 | μs | ||
VIN = 0.78 V | ||||||
tON | Turn ON time | RL = 100 Ω, CL = 60 μF | 182 | μs | ||
tRISE | Rise time | RL = 100 Ω, CL = 60 μF | 40 | μs | ||
tD | Delay time | RL = 100 Ω, CL = 60 μF | 30 | μs | ||
tFALL | Fall time | RL = 100 Ω, CL = 60 μF | 780 | μs | ||
tOFF | Turn OFF time | RL = 100 Ω, CL = 60 μF | 5 | μs | ||
VIN = 0.5 V | ||||||
tON | Turn ON time | RL = 100 Ω, CL = 60 μF | 170 | μs | ||
tRISE | Rise time | RL = 100 Ω, CL = 60 μF | 30 | μs | ||
tD | Delay time | RL = 100 Ω, CL = 60 μF | 27 | μs | ||
tFALL | Fall time | RL = 100 Ω, CL = 60 μF | 750 | μs | ||
tOFF | Turn OFF time | RL = 100 Ω, CL = 60 μF | 5 | μs |